|
|
 |
|
|
Nouveautés - 2013
|
| |
14.05.2013
World Premiere: Standardized Long-Stroke Gripper with CFC Housing
The CGH long-stroke gripper from SCHUNK is a milestone in handling: For the first time SCHUNK, the competence leader for clamping technology and gripping systems succeeded in standardizing a light-weight gripper with CFC housings. The versatile module convinces in terms of energy-efficiency and economic efficiency. It helps to increase dynamics of existing systems, or enables the use of smaller robots.
Pour en savoir plus…
06.05.2013
Universal high-performance lathe chucks
The ROTA NCD wedge bar power chuck from SCHUNK is extremely versatile. It is used for clamping small diameters as quickly and precisely as large ones. Instead of exchanging lathe chucks and collet chucks, which can be tedious, just the top jaws of the ROTA NCD have to be exchanged against special collet jaws. This minimizes set-up times and allows a considerably higher output.
Pour en savoir plus…
26.04.2013
SCHUNK has further extended its clamping force block family
It is only been two years since SCHUNK completely revised their TANDEM clamping force blocks series. Since that time, these power packages are setting standards in terms of compactness, clamping force, and precision. Due to the great demand, the competence leader for clamping technology and gripping systems reacted, and extended the program with a chuck jaw quick-change system, and a query for the automated machine loading. With the quick-finder on the SCHUNK website, the search for the matching clamping force block is simple and easy.
Pour en savoir plus…
18.04.2013
Greater efficiency with integrated vibration damping
Manufactures who produce precision turned parts in large quantities have to consider several factors. Tolerances and surface qualities have to be precisely maintained, set-up times, downtimes, and tool wear have to be reduced. The TENDOturn hydraulic expansion toolholders from SCHUNK make everything feasible. The set-up process of the latest toolholder generation of the competence leader in clamping technology and gripping systems has been further simplified.
Pour en savoir plus…
11.04.2013
L'automatisation et la qualification, créatrices d'emplois
Le débat organisé par le leader des compétences en technique de serrage et systèmes de préhension SCHUNK mardi, à la foire de Hanovre, entre gardien de but et techniciens, a réuni d'illustres invités : animé par la rédactrice en chef de la Champions League sur Sky, Jessica Kastrop, il a permis au responsable de SCHUNK, Henrik A. Schunk, au patron de KUKA, Dr. Till Reuter, au PDG de la marque Volkswagen, Dr. Hubert Waltl, au directeur des instituts IFF de Stuttgart et Fraunhofer-IPA, Prof. Dr. Thomas Bauernhansl d'examiner à la loupe, en présence du légendaire gardien de but Jens Lehmann, ambassadeur de la marque SCHUNK le critère de réussite que constitue l'automatisation.
Pour en savoir plus…
09.04.2013
Quick-change fingers increase flexibility of assembly systems
SCHUNK, the competence leader for clamping technology and gripping systems, has transferred its extensive experience with quick-change systems to the design of gripper fingers. The innovative family-owned company introduces a new type of finger blank with a quick-change system already integrated as a standard feature. The quick-change fingers allow users to minimize setup times when changing over to a new parts spectrum, resulting in increased productivity and flexibility of the overall system.
Pour en savoir plus…
04.04.2013
Service Robotics: A Vision becomes Reality
Dr. Roko Tschakarow, Business Director Mobile Gripping Systems at SCHUNK, speaks about the future and the challenges of service robotics.
Pour en savoir plus…
26.03.2013
Mobile gripping systems: catalog and website completely revised
The 6th Expert Days on Service Robotics have only just concluded and SCHUNK has already added a new touch to mobile gripping systems: a new catalog and the newly designed website provide an up-to-date overview of SCHUNK's wide ranging module selection for mobile applications in service robotics.
Pour en savoir plus…
22.03.2013
Precise partners for automated pallet change
SCHUNK, the competence leader for clamping technology and gripping systems has developed the VERO-S NSA plus palletizing module and the VERO-S NSR robot coupling for automated pallet change. Both are extremely flat, work precisely, and ensure consistently high process stability. With the fast and clamping strokes patented by SCHUNK, the palletizing module achieves pull-in forces of up to 20.000 N.
Pour en savoir plus…
22.03.2013
red dot Award for the Powerball Arm from SCHUNK
SCHUNK, the competence leader for clamping technology and gripping systems has reason to celebrate: The Powerball Lightweight Arm LWA 4P wins the red dot Award: Product Design 2013. The exclusive principle of design behind the powerful lightweight arm convinced the jury of 37 experts of the internationally renowned competition even though the field of applicants was very large: This year the number of submissions amounted to 4,662 submissions in 19 different categories.
Pour en savoir plus…
06.03.2013
Rapid Pick & Place for loads up to 5 kg
The linear directly driven Pick & Place units of the PPU-E series from SCHUNK are considered to be the fastest pick & place units on the market. The largest size PPU-E 50, is an expert for dynamic handling of medium-weight masses up to 5 kg. For a complete cycle with a 280 mm horizontal and 150 mm vertical stroke the unit has a cycle time of 0.92 seconds with a tooling mass of 2 kg and 2 x 60 ms (for gripper).
Pour en savoir plus…
26.02.2013
Extremely flat pneumatic Quick-Change Pallet Module
With a height of 20 mm, the Quick-Change Pallet Module VERO-S NSE mini from SCHUNK is extremely flat. This provides ideal conditions for retrofitting existing machines, making full use of the engine room, and allows direct clamping of small workpieces. The patented drive concept consists of a fast stroke and a clamping stroke, and ensures that the compact module of the innovative family-owned company has a highly compact performance.
Pour en savoir plus…
22.01.2013
Rapid Module for short strokes
Horizontal or vertical: if small, highly dynamic loads need to be moved over short distances, the linear directly driven SLD short stroke module from SCHUNK, the competence leader for clamping technology and gripping systems is up for the challenge. Compared with its predecessor module, the high-performance servo motor of the LDK is achieving a 15% higher nominal force.
Pour en savoir plus…
21.01.2013
Versatile manual lathe chuck
The manual ROTA-S plus lathe chuck from SCHUNK is a true classic in the field of lathe chuck technology. With version 2.0, the competence leader for clamping technology and gripping systems extends the application possibilities of this lathe chuck. An optimized wedge bar drive system and an improved lubricant system ensure consistently high clamping forces from the new lathe chuck.
Pour en savoir plus…
18.01.2013
Compact Rotary Module with pneumatic and electric Feed-Through
SCHUNK, the competence leader for clamping technology and gripping systems has enlarged its program of intelligent mechatronic modules. With the ERS DFF, the innovative family-owned company is setting a new benchmark for swivel units: It is the most compact electric rotary module with combined pneumatic and electric feed-through in the market. The module is based on the flat ERS rotary module, which is equipped with a torque motor with hollow shaft.
Pour en savoir plus…
17.01.2013
Direct clamping with a membrane
SCHUNK, the competence leader for clamping technology and gripping systems enlarges its program for high-performance direct clamping: the innovative family-owned company has developed the SPM plus 138 fixture membrane made of aluminum, where workpieces of various clamping geometries are clamped from all sides with a pull-down effect.
Pour en savoir plus…
10.01.2013
Low-cost introduction into the square pole technology
By means of comprehensive standardization, SCHUNK, the competence leader for clamping technology and gripping systems succeeded in providing a very economic introduction of the square pole technology to the average consumer. The investment costs for square pole plates of the MAGNOS Performance Line are 40% lower than conventional, multi-purpose modifiable MAGNOS square pole plates.
Pour en savoir plus…
|
 |
 |
 |
|