|
|
News - 2008
|
| |
|
|
 |
ROTA NCS 6-jaw power chuck
|
|
 |
24.01.2008 -
Active pull-down force distributed on six jaws, highest axial run-out accuracy and the best run-out. The ROTA NCS sealed 6-jaw power chuck from SCHUNK is a trendsetting lathe chuck for demanding precision machining. With this latest development, SCHUNK shows users completely new possibilities for the highest quality in metal cutting.
The engineers at SCHUNK did an outstanding job when they developed the ROTA NCS. Thanks to the active pull-down effect, it produces the best results in terms of plane parallelism and rectangularity. The achievable axial run-out accuracy is less than 0.01 mm! Six pendulum jaws ensure a high true running accuracy and minimum deformation of the workpiece. The ROTA NCS 6-jaw power chuck is a superior lathe chuck for high precision serial production.
|
 |
The ROTA NCS 6-jaw power chuck from SCHUNK ensures minimum deformation of the workpieces and allows high precise machining.
|
|
 |
Ideal for rings and cast parts
ROTA NCS with 6 jaws allows very precise clamping of noncircular components. Thin-walled workpieces are also clamped with utmost care and with little deformation. The integrated permanent lubrication ensures a constant jaw clamping force and hence a permenantly high level of efficiency. Hermetically sealed, it is largely maintenance-free. All functional parts are also hardened and ground; which ensures a long tool life. With its low height, the chuck also ensures that there is sufficient space in the machine room.
The ROTA NCS 6-jaw power chuck is available as of January 2008 in the sizes 250, 315, 400 and 500.
|
|
| |
|
| |
|
|