|
|
News - 2009
|
| |
|
|
 |
The ROTA NCK-S plus from SCHUNK is a precise stationary clamping solution at a reasonable price.
|
|
 |
07.12.2009 -
The extremely flat precision wedge hook power chuck ROTA NCK-S plus from SCHUNK is an attractively priced clamping solution for stationary applications. High clamping forces and high precision make the chuck an ideal clamping equipment for daily use.
ROTA NCK-S plus has an integrated hydraulic cylinder, a one-piece hardened chuck body, long jaw guidances and long and precise piston guides. Due to integrated piston lubrication and wear-resistant components, the robust and versatile chuck is also very easy to service.
|
 |
The ROTA NCK-S plus from SCHUNK is equipped with a one-piece robust chuck body and guarantees high clamping forces and high repeat accuracy.
|
|
 |
For the sizes 165 and 210, the ROTA NCK-S can additionally be equipped with an interface of the SCHUNK UNILOCK quick change pallet system. The ROTA NCK-S plus is available starting immediately in sizes 165, 210, 250 and 315 with two base jaw guidances.
|
|
| |
|
| |
|
|