|
|
News - 2009
|
| |
|
|
 |
With the cleaning unit from SCHUNK machine tools and machining centers are self-cleaning now.
|
|
 |
03.08.2009 -
Do you still waste time for removing chips from your machining area manually? Increase your productivity by using the new RGG Cleaning Unit from SCHUNK.
With a clamping diameter of 20 mm it can be used for every common tool mounting. Thereby it is possible to fully integrate the SCHUNK RGG into the machining processes. The eight nozzles of the ball head can spray both air and coolant. By turning or moving your machine spindle every angle of your machining area can be cleaned. The sprayed material is supplied by an integrated feeding in the shank. The use of the RGG unit eliminates cleaning down time and the hazard to the machine operator by flying chips. The combination of the RGG cleaning unit and a gripper on a taper allow for the complete handling, machining and cleaning process to be done automatically without any external assistance from an operator.
|
|
| |
|
| |
|
|