|
|
News - 2009
|
| |
|
|
 |
Extremely short - extremely precise:
TENDO-ES combines both
|
|
 |
19.10.2009 -
When every inch of your machine room matters, TENDO-ES is the best choice. The extremely short hydraulic expansion toolholder from SCHUNK frees up additional space between the machine spindle and workpiece. In this way, even large workpieces can be precisely machined. Tool clamping of the TENDO-ES is done directly in the mounting shank. As a result a higher radial rigidity at high torques is achieved.
TENDO-ES is excellently suitable for high volume cutting, HPC/HSC, for drilling, reaming, thread milling and thread forming. Without any interfering contours, the innovative precision toolholder is the ideal solution in areas where working space is limited.
One of its additional advantages is the easy, micron precise tool change in seconds without peripheral equipment, even directly in the machine! Extraordinary flexibility, precise concentricity, excellent vibration damping, internal coolant supply are all provided with the TENDO-ES. With these ideal characteristics outstanding results are guaranteed.
|
 |
1. Actuation screw
2. Expanding sleeve
3. Chamber system
4. Toolholder body
5. Groove
|
|
 |
Benefit from the leading expert in toolholding and workholding:
- Simple and fast handling without peripheral equipment
- Micron precise tool change in seconds and improved precision in no time at all
- Comfortable change of tool or extension even directly in the machine
- Excellent vibration damping for brilliant workpiece surfaces and long tool life
- Highest dimension accuracy of the workpiece
TENDO-ES - The Expert for tight machine rooms
- Can be ideally combined with the slim extensions TENDO-SVL and TRIBOS-SVL
- Flexible clamping range due to intermediate sleeves
- Available for SK 40 and BT 40 with clamping diameter 20 mm and - brand-new - for SK 50 with clamping diameter 32 mm.
For more information please call +49-7133-103-2746
|
|
| |
|
| |
|
|