|
|
News - 2009
|
| |
|
|
 |
TENDO-SVL is ideal for mold and die production.
|
|
 |
18.11.2009 -
The tool extension TENDO-SVL with slim profile contours is an excellent solution for precise machining of difficult to access areas. It works at its best wherever there is restricted access to the workpiece. In this way, it is setting new standards in regard to set-up time and costs.
Reliable tool clamping ensures a safe hold during boring, reaming, chamfering and milling. In no time at all, the tool can be safely changed with the radial actuated clamping screw and clamps. Instead of expensive customized actuation devices, the operator just needs one single tool extension type TENDO-SVL. Depending on the application, it can be combined with existing standard toolholders. Thanks to its precise concentricity, excellent vibration damping and the internal coolant supply, the innovative and highly flexible tool extension also guarantees outstanding workpiece machining results and a long service life.
|
|
| |
|
| |
|
|