|
|
News - 2009
|
| |
|
|
 |
Stable and dynamic: The Beta 120-C is suita-ble for numerous applications in the range of medium payloads.
|
|
 |
30.11.2009 -
The Linear Module Beta 120-C from the HSB line from SCHUNK, utilizes a stable square cross-section. Regarding payload, moment load, rigidity and actuation force the module is categorized between the single rail linear axis Beta 110 for light weights and the massive Beta 165 for very high loads. With a load capacity of 12,000 N in Fz direction, and a drive force of up to 4,800 N, the axis covers a broad range of applications of the average load spectrum. Size 30 ball rail guidance makes the linear module especially stable and able to withstand high moment loads. The Beta 120-C can be used as a slim and stable guiding module for gantry systems with an axis of up to four meters.
The Beta 120-C is available with a toothed belt or spindle drive. The spindle drive accepts ball screw spindles of 32 mm diameter and spindle pitches of 5 - 40 mm. The spindle driven axis modules is also optionally available with a spindle support. For applications with large strokes this greatly increases the critical speed of the axis system.
Short description:
- Linear axis with precise profiled rail guidance
- Optional with spindle or toothed belt drive
- Ideal for the range of medium payloads
- Long service life
|
|
| |
|
| |
|
|