|
|
News
|
| |
|
|
 |
Ring indexing table type RST-P allows change of any cycle type in any order and any number of times.
|
|
 |
01.02.2010 -
SCHUNK has enlarged its GEMOTEC modular system for modular assembly technology by a new pneumatically driven ring indexing table type RST-P, which can cycle either to the left or to the right or alternate without requiring any modifications. Switching is performed by pneumatic actuation. The RST-P from SCHUNK offers the possibility of changing the cycle type in any order and any number of times. If an error should occur, the working process can be stopped, a few working steps can be returned and repeated.
The ring indexing table is designed as a modular system, and is equipped with a fixed central section with a large through hole. As only the cycle ring turns, it is much easier to add components and assemblies, and no moveable air hoses for compressed air supply are necessary. The angular adjustment can be defined with spacers to 4, 6, 8 or 12 steps. Hydraulic shock absorbers dampen the end positions in both directions.
|
|
| |
|
| |
|
|