|
|
News
|
| |
|
|
 |
The compact LEG palletizing gripping system from SCHUNK handles in turn pallets intermediate layers and products.
|
|
 |
08.02.2010 -
The standardized palletizing gripping system type LEG from SCHUNK, flexibly handles pallets, intermediate layers and other products. The core of the multi-functional gripper is the LEG servo-parallel gripper from SCHUNK. This gripper can be equipped with various motors making it possible to acutate robot and gripper through a user interface. The gripper has a high positioning accuracy and flexibly works with strokes of up to 281 mm per jaw. By means of a powered control system, even sensitive products can be handled safely.
SCHUNK integrated the functions for handling pallets and intermediate layers to the inside of the gripper without requiring additional drives. Therefore the palletizing gripping system is a very compact and flexible all-in-one solution for various packing tasks. With a weight of 30 kg, the gripping system can safely grip up to 25 kg and form-fit even up to 50 kg. Larger sizes of the system are available on request.
|
|
| |
|
| |
|
|