Entreprise
Actuel
Produits
Service
Contact
Click the "Like-Button"
to show Facebook, that you like "SCHUNK GmbH & Co.KG"
Actuel
Nouveautés
-
Entreprise
-
Technique de serrage
-
Modules de Préhension
SCHUNK RSS-Feed
Salons
SCHUNK dans la presse
Communiqués de presse
Service Relations Presse
In Focus
Accueil
/
Actuel
/
Nouveautés
/
Archives 2012
/
Safe hold without interfering contours in optimum cycle time
Nouveautés - 2012
Safe hold without interfering contours in optimum cycle time
With a Phos-Ball from SCHUNK, components can be freely positioned in any direction during laser welding.
MAGNOS parallel pole plates are a valuable aid for laser machining of ferromagnetic components.
12.06.2012 - In the field of laser machining of ferro-magnetic workpieces, magnetic clamping technology offers the most efficient clamping solutions. Components of varied geometries can be machined efficiently from five sides without interfering contours in optimum cycle times. SCHUNK the competence leader for clamping technology and gripping systems offers magnetic clamping solutions in various designs, which are tailored to the individual applications. A freely positionable Phos-Ball ensures optimum alignment of the workpieces in all directions. Its parallel poles are mechanically actuated by moving a lever. For handling larger components, SCHUNK recommends the use of round or rectangular MAGNOS parallel pole plates, which can also be manually actuated.
Retour
Accueil
Entreprise
Actuel
Produits
Service
Mentions légales
Plan du site
© 2013 SCHUNK GmbH & Co. KG