|
|
News - 2006
|
| |
|
|
 |
Five-sided Tombstone with 44 UNILOCK Quick Change Modules
|
|
 |
08.12.2006 -
Achieve the perfect connection between machine table and clamping device. Through micron-precise mounting, positioning, and clamping, you will increase the efficiency of your production in a single operation.
Lower your set-up times and costs by up to 90%.
A wide range of various module sizes from the comprehensive product range of SCHUNK UNILOCK Quick Change Pallet System with pull-down effect and clamping forces of 5000 N to 25000 N guarantee maximum flexibility!
Test us! Click on the SCHUNK UNILOCK Amortization Program and calculate your saving potential.
|
 |
3-D-Modell Tombstone
|
|
 |
Many customers count on the advantages of simultaneous workpiece machining – this allows SCHUNK UNILOCK for example in combination with a five-sided SCHUNK Tombstone. By setting up the workpieces outside the machine, machine down times can be minimized by about 90%.
An example from practice - SCHUNK Competence in finding solutions
A five-sided tombstone with 44 UNILOCK Quick change modules for a trouble-free machining with very low disturbing edges. On four sides of the tombstone 8 modules and on one side 12 UNILOCK modules were placed. The bottom of the tombstone base plate is equipped with UNILOCK interfaces (clamping pins) for a flexible use on different machines. The Quick-Change Module is actuated pneumatically via valve blocks, which are positioned at the face of the tombstone. The UNILOCK Clamping Pins are mounted directly to the attachments for micron-precise clamping.
|
|
Customer benefits
With SCHUNK UNILOCK Quick Change Pallet Systems pre-milled molds and other workpieces can be taken out for other machining operations any time, and can then be precisely clamped again. Set-up of workpieces outside the machine minimizes the down times by up to 90 %. Due to the flexible application of UNILOCK, workpieces with difficult machining contours can be clamped any time in a different machining plane to be then machined on another machine. Clamping Devices and Quick Change Pallet Systems from SCHUNK assure highest flexibility in your manufacturing facility.
Conclusion:
Users can reduce their set-up times by about 90 % when using UNILOCK Quick Change Pallet Systems in combination with tombstones.
Take a look at SCHUNK UNILOCK and see how you can save valuable set-up times. Look at the calculation of amortization and compare it with your current costs.
We will be happy to assist you about further application possibilities of SCHUNK workholding.
|
|
| |
|
| |
|
|