|
|
Noticias - Técnica de fijación - Archivo 2006
|
| |
14.12.2006
Retrospection EuroMold 2006 - SCHUNK presents the world premiere in tooling and workholding
From November 29 to December 2, 2006 SCHUNK participated at EuroMold in Frankfurt with the complete program of toolholding and workholding components. One of the main attractions was the Quick Change Module WSW 55, a world premiere from SCHUNK.
más…
08.12.2006
Reduction of set-up costs to a minimum with SCHUNK UNILOCK Quick Change Pallet System
Achieve the perfect connection between machine table and clamping device. Through micron-precise mounting, positioning, and clamping, you will increase the efficiency of your production in a single operation.
Lower your set-up times and costs by up to 90%.
más…
02.11.2006
MAGNOS Magnetic plate with SCHUNK UNILOCK interface
For highest flexibility, the magnetic plates offer new combination posibilities. MAGNOS plates can now be combined with the SCHUNK UNILOCK system.
más…
27.10.2006
The most universal ones - Chuck jaws for reducing set-up times
The continuously increasing pressure of competition in every industry forces every manufacturer to continue optimizing its individual manufacturing processes. At the same time, factors such as “time” and “flexibility” are gaining in importance.
In the workholding sector these demands are leading to the requirement that clamping systems should be applicable in a broad spectrum of applications and that they can be exchanged within “no time”.
más…
09.10.2006
Presetting device with integrated TRIBOS clamping system
Those who are already working with the TRIBOS precision clamping device in their production facility shouldn’t have to do without the new SCHUNK presetting device any longer. Because, when used with the TRIBOS Polygonal Clamping Technology, this highly-accurate, optical tool presetting and measuring device, in conjunction with the TRIBOS precision clamping equipment, raises every quality standard by a significant amount.
más…
11.08.2006
Wireless Pressure control RSS for pneumatic Power Chucks
To monitor the clamping pressure in OD clamping of the lathe chuck. Through wireless sensors, the clamping pressure is controlled continuously during the machining process. The signal is transmitted directly to the control of the machine. If the clamping pressure drops below the minimum value, the machine control
immediately stops the machining process.
más…
07.07.2006
Highlights Toolholding and Workholding 2006 – Progress through ideas
As a leading manufacturer of innovative and high-precision tooling and workholding technology we are offering effective solutions for your applications. All to benefit you.
más…
20.02.2006
Feria INTEC Chemnitz
SCHUNK presentará sus novedades destacadas del 1 al 4 de marzo de 2006 en la novena INTEC de Chemnitz.
más…
24.01.2006
Tecnología hidráulica de fijación por expansión TENDOturn para tornos CNC
Mejore su rendimiento con la tecnología hidráulica de fijación por expansión de la casa SCHUNK. Con TENDOturn, SCHUNK aumenta su programa de productos con la gama de portaherramientas para tornos CNC. Naturalmente, con la tecnología hidráulica de fijación por expansión del líder del mercado.
más…
04.01.2006
SCHUNK en la feria NORTEC de Hamburgo
10. Feria de las tecnologías de producción, del 25 al 28 de enero de 2006 Como uno de los fabricantes líderes internacionalmente en la técnica de sujeción y agarre, presentamos en la NORTEC de Hamburgo nuestros nuevos desarrollos tecnológicos.
más…
|
 |
 |
 |
|
Noticias - Técnica de fijación - 2013
Noticias - Técnica de fijación - Archivo 2012
Noticias - Técnica de fijación - Archivo 2011
Noticias - Técnica de fijación - Archivo 2010
Noticias - Técnica de fijación - Archivo 2009
Noticias - Técnica de fijación - Archivo 2008
Noticias - Técnica de fijación - Archivo 2007
Noticias - Técnica de fijación - Archivo 2006
Noticias - Técnica de fijación - Archivo 2005
Noticias - Técnica de fijación - Archivo 2004
|