|
|
Nouveautés - Technique de serrage - 2013
|
| |
06.05.2013
Universal high-performance lathe chucks
The ROTA NCD wedge bar power chuck from SCHUNK is extremely versatile. It is used for clamping small diameters as quickly and precisely as large ones. Instead of exchanging lathe chucks and collet chucks, which can be tedious, just the top jaws of the ROTA NCD have to be exchanged against special collet jaws. This minimizes set-up times and allows a considerably higher output.
Pour en savoir plus…
18.04.2013
Greater efficiency with integrated vibration damping
Manufactures who produce precision turned parts in large quantities have to consider several factors. Tolerances and surface qualities have to be precisely maintained, set-up times, downtimes, and tool wear have to be reduced. The TENDOturn hydraulic expansion toolholders from SCHUNK make everything feasible. The set-up process of the latest toolholder generation of the competence leader in clamping technology and gripping systems has been further simplified.
Pour en savoir plus…
26.02.2013
Extremely flat pneumatic Quick-Change Pallet Module
With a height of 20 mm, the Quick-Change Pallet Module VERO-S NSE mini from SCHUNK is extremely flat. This provides ideal conditions for retrofitting existing machines, making full use of the engine room, and allows direct clamping of small workpieces. The patented drive concept consists of a fast stroke and a clamping stroke, and ensures that the compact module of the innovative family-owned company has a highly compact performance.
Pour en savoir plus…
21.01.2013
Versatile manual lathe chuck
The manual ROTA-S plus lathe chuck from SCHUNK is a true classic in the field of lathe chuck technology. With version 2.0, the competence leader for clamping technology and gripping systems extends the application possibilities of this lathe chuck. An optimized wedge bar drive system and an improved lubricant system ensure consistently high clamping forces from the new lathe chuck.
Pour en savoir plus…
17.01.2013
Direct clamping with a membrane
SCHUNK, the competence leader for clamping technology and gripping systems enlarges its program for high-performance direct clamping: the innovative family-owned company has developed the SPM plus 138 fixture membrane made of aluminum, where workpieces of various clamping geometries are clamped from all sides with a pull-down effect.
Pour en savoir plus…
10.01.2013
Low-cost introduction into the square pole technology
By means of comprehensive standardization, SCHUNK, the competence leader for clamping technology and gripping systems succeeded in providing a very economic introduction of the square pole technology to the average consumer. The investment costs for square pole plates of the MAGNOS Performance Line are 40% lower than conventional, multi-purpose modifiable MAGNOS square pole plates.
Pour en savoir plus…
|
 |
 |
 |
|
Nouveautés - Technique de serrage - 2013
Nouveautés - Technique de serrage - Archives 2012
Nouveautés - Technique de serrage - Archives 2011
Nouveautés - Technique de serrage - Archives 2010
Nouveautés - Technique de serrage - Archives 2009
Nouveautés - Technique de serrage - Archives 2008
Nouveautés - Technique de serrage - Archives 2007
Nouveautés - Technique de serrage - Archives 2006
Nouveautés - Technique de serrage - Archives 2005
Nouveautés - Technique de serrage - Archives 2004
|