|
19.02.2013
Extremely flat pneumatic Quick-Change Pallet Module
With a height of 20 mm, the Quick-Change Pallet Module VERO-S NSE mini from SCHUNK is extremely flat. This provides ideal conditions for retrofitting existing machines, making full use of the engine room, and allows direct clamping of small workpieces. The patented drive concept consists of a fast stroke and a clamping stroke, and ensures that the compact module of the innovative family-owned company has a highly compact performance. At a module diameter of 90 mm, and a clamping pin diameter of only 20 mm, the NSE mini also has integrated turbo function and enormous pull-in forces of up to 1500 N. The clamping pin is positioned via a short taper and is fixed with three clamping slides. Locking is done mechanically via spring force. It is self-locking and form-fitted. The large contact surfaces between clamping slide and pin minimize the surface pressure in unclamped condition, and also the wear of the module.
Pour en savoir plus…
|