The toolholder for almost every requirement
TENDO E compact is setting completely new standards. A strong performance during torque transmission,
damping characteristics, rigidity and run-out accuracy,
the TENDO E compact is perfect for precise and fast metal cutting - even for roughing applications.
Volume machining
TENDO E compact is the first hydraulic expansion toolholder, which is suitable for
volume machining
up to 400 cm3/ min at 42CrMo4*.
* depending on the machine tool and the tool
Reaming
During reaming the excellent vibration damping assures best workpiece surfaces
and a permanent run-out accuracy for an excellent dimensional accuracy.
Drilling
Drilling - the classic strength of the TENDO-family. Vibration damping and
a run-out accuracy of less than 0.003 mm are the main points of interest for the TENDO E compact.
Countersinking/Chamfering
By using TENDO E compact, countersinking and chamfering are defined by precision
and excellent run-out accuracy.
Tapping
At high torques (of up to 900 Nm at 20 mm Ø) and excellent vibration damping, the
TENDO E compact was made for tapping