More robust, compact, precise - less expensive!
Tighter tolerances, lower manufacturing costs, better quality - TENDO E compact
is the answer to the increasing demands of volume machining, which can’t be
done by ER collet chucks, heat shrinking toolholders, Weldon mountings,
or hydraulic expansion toolholders of technically inferior quality anymore.
SCHUNK packed all high-performance parameters into the new hydraulic expansion
toolholder and has achieved a modern toolholder which surpasses all the
requirements of volume machining.
TENDO E compact comes at an amazing price, which helps facilitate the change
from a mechanical or heat shrinking toolholder to a high-precision TENDO-quality
toolholder.
Advantages
- Highest torques, now of up to
900 Nm at a 20 mm Ø with dry clamping
conditions, 520 Nm in oily conditions,
2000 Nm at a 32 mm Ø
- Permanent run-out- and repeat accuracy
of less than 0.003 mm
- The all-rounder for milling, drilling, reaming and tapping
- Increases tool life of up to 40 %,
which results in huge savings
- Tool change within seconds without peripheral equipment
- Clamping to the "dead stop"
- Excellent cost-performance ratio

Highest torques, now of up to 900 Nm at a 20 mm Ø with dry clamping conditions, 520 Nm in oily conditions, 2000 Nm at a 32 mm Ø
more

Permanent run-out- and repeat accuracy of less than 0.003 mm
more

High radial rigidity for a better part geometry accuracy
more