| Mounting |
Id.-No. |
D1 |
D2 |
D3 |
D4 |
L1 |
L2 |
L3 |
L4 |
L5 |
L6 |
L7 |
X |
G |
| HSK-A63 |
0206404 |
12.0 |
42.00 |
52.50 |
32.00 |
80.00 |
46.00 |
10.00 |
34.00 |
4.50 |
31.00 |
54.00 |
34.00 |
M8x1 |
| HSK-A63 |
0206406 |
20.0 |
52.50 |
- |
38.00 |
80.00 |
51.00 |
10.00 |
- |
5.00 |
37.00 |
54.00 |
29.00 |
M8x1 |
| HSK-A100** |
0206566 |
20.0 |
52.50 |
- |
38.00 |
90.0 |
51.00 |
10.00 |
- |
5.00 |
37.00 |
61.05 |
39.00 |
M8x1 |
| HSK-A100** |
0206568 |
32.0 |
72.00 |
- |
58.50 |
100.0 |
61.00 |
10.00 |
- |
6.00 |
44.00 |
71.05 |
39.00 |
M8x1 |
| Mounting |
Id.-No. |
D1 |
D2 |
D3 |
D4 |
L1 |
L2 |
L3 |
L4 |
L5 |
L6 |
L7 |
X |
G |
| SK40 |
0206414 |
12.0 |
42.00 |
– |
32.00 |
50.00 |
46.00 |
10.00 |
– |
4.50 |
31.00 |
31.00 |
4.00 |
M8x1 |
| SK50 |
0206424 |
12.0 |
42.00 |
– |
32.00 |
50.00 |
46.00 |
10.00 |
– |
4.50 |
31.00 |
31.00 |
4.00 |
M8x1 |
| BT30* |
0206554 |
12.0 |
42.00 |
– |
32.00 |
69.00 |
46.00 |
10.00 |
– |
4.50 |
31.00 |
47.00 |
23.00 |
M8x1 |
| BT40 |
0206434 |
12.0 |
42.00 |
– |
32.00 |
58.00 |
46.00 |
10.00 |
– |
4.50 |
31.00 |
31.00 |
12.00 |
M8x1 |
| BT50 |
0206444 |
12.0 |
42.00 |
– |
32.00 |
69.00 |
46.00 |
10.00 |
– |
4.50 |
31.00 |
31.00 |
23.00 |
M8x1 |
| SK40 |
0206416 |
20.0 |
49.25 |
– |
38.00 |
64.50 |
51.00 |
10.00 |
– |
5.00 |
37.00 |
45.50 |
13.50 |
M8x1 |
| SK50 |
0206426 |
20.0 |
49.25 |
– |
38.00 |
64.50 |
51.00 |
10.00 |
– |
5.00 |
37.00 |
45.50 |
13.50 |
M8x1 |
| BT30* |
0206556 |
20.0 |
42.00 |
– |
38.00 |
90.00 |
51.00 |
10.00 |
– |
5.00 |
37.00 |
47.00 |
39.00 |
M8x1 |
| BT40 |
0206436 |
20.0 |
49.25 |
– |
38.00 |
72.50 |
51.00 |
10.00 |
– |
5.00 |
37.00 |
45.50 |
21.50 |
M8x1 |
| BT50 |
0206446 |
20.0 |
49.25 |
– |
38.00 |
83.50 |
51.00 |
10.00 |
– |
5.00 |
37.00 |
45.50 |
32.50 |
M8x1 |
| SK50 |
0206428 |
32.0 |
72.00 |
– |
58.50 |
81.00 |
61.00 |
10.00 |
– |
6.00 |
44.00 |
62.00 |
20.00 |
M8x1 |
| BT50 |
0206448 |
32.0 |
72.00 |
– |
58.50 |
90.00 |
61.00 |
10.00 |
– |
6.00 |
44.00 |
52.00 |
29.00 |
M8x1 |
* coolant supply for BT 30 according to DIN 69871 AD
** available as of the 3rd quarter of 2012