TENDO E compact combines all the performance parameters.
0,003 mm
(measured
at 2.5 x D permanent)
|
0,01 – 0,02 mm |
0,01 – 0,02 mm |
0,003 mm
(measured inside
the bore hole)
|
| |
|
|
|
| up to 900 Nm |
220 Nm |
Form-fit clamping |
420 Nm |
| |
|
|
|
| |
|
|
|
| |
(Collet chucks) |
|
|
| |
|
|
|
| |
|
|
|
| |
|
|
|
| |
|
|
|
|
Allen key
|
Hook wrench
+ assembly device
|
Allen key
+ assembly device
|
Induction unit
|
| ++ very good |
+ good |
O neutral |
– bad |
|
|
|