VERO-S Aufspanntürme
The specialist for automated production
The NSA plus module for the VERO-S quick-change pallet system ensures
maximum precision for automated machine loading. The extra low installation
height means plenty of space is left in the machine room while the NSA plus extremely robust design guarantees a secure hold, even at rough machining.
Greater dependability, better process reliability
The module ensures a chip-free flat work surface for workpieces due to its
forced air flow. Within seconds,
it will position and clamp with a highprecision
repeat accuracy < 0.005 mm – with absolute reliability and round
the clock, too.
All monitoring included in standard version:
– Monitoring whether module is open/closed
– Monitoring for system control