La empresa
Actual
Productos
Servicios
Contacto
Click the "Like-Button"
to show Facebook, that you like "SCHUNK GmbH & Co.KG"
VERO-S
Start
Rationalization Effect
NSE plus for standard applications
NSL turn for lathe chuck technology
NSE mini for small applications
NSR for robot modules
NSA for automatic loading
Modular design
Download / order
VERO-S
Milling Demo
VERO-S
under water
VERO-S
Robot loading
VERO-S
Modular design
VERO-S Aufspanntürme
The VERO-S NSE
mini
is used for smaller applications, and is the optimal complement to the largest modular system from SCHUNK. It enlarges the VERO-S program from SCHUNK with the world's flattest pneumatic quickchange pallet system. The NSE
mini
disposes of lower pull-in forces than the NSE
plus
, and is par ticularly suitable for light cutting tasks.
With the NSE
mini
smallest and variable gauges for bore holes can be flexibly implemented. Therefore the module is an expert for direct workpiece clamping, pallet clamping, and assembly handling. At a height of 20 mm it allows for maximum use of the machine room in small machine tools, and can be quickly and easily retrofitted.
The special patented drive concept that converts the spring tension force into a high pull-in force is an absolute highlight. Clamping is executed safely with self-locking.
Miniaturization in the details:
The clamping pin of the NSE
mini
with a diameter of 20 mm is half the size of the clamping pin of a NSE
plus
.
NSE
mini
– small, flexible and powerful
VERO-S NSE
mini
Introduction
VERO-S NSE
mini
Clamping Stations
VERO-S NSE
mini
Module Height Extensions
VERO-S NSE
mini
Clamping Pallets
VERO-S NSE
mini
Workpiece Direct Clamping Stations
VERO-S NSE
mini
Clamping Modules
VERO-S NSE
mini
Clamping Pins
VERO-S NSE
mini
Accessories
Home
La empresa
Actual
Productos
Servicios
Aviso legal
Mapa del Web
© 2013 SCHUNK GmbH & Co. KG