VERO-S Aufspanntürme
Space-saving and extremely flexible
The slim design of the new VERO-S NSR enables pallet loading extremely
close to the machine table. This allows a low setup of the clamping station
and pallet, maximizing utilization of the mac hine room.
Stronger than ever before
The high pull-in force creates an exceptionally rigid system with excellent
holding power for maximum torques. Handling of heavy pallets (350 kg with
a pallet size of 400 x 400 mm) ther efore becomes safer and easier.
Monitoring for maximum process reliability
The clamping slide of the mo dule is monitored by the inductive monitoring
of the piston. Combined with the monitoring for presence of a pallet, this
guarantees maximum process reliability.