|
Perfectly suited for use with MMS (minimum amount lubrication)
MMS is a dosing technology system which reduces the amount of lubricant used to a minimum. The amount of lubricant is either fed to the point of application directly or nebulised into a fine spray and then fed to the point of application. The design and assembly of the components inside or outside of the toolholder are similar to those of a nozzle system.
MMS is a loss- or consumption lubrication, which means that the used medium is nearly completely vaporised. The vaporisation and the pressurised air stream also cool the workpiece.
In the area of MMS, SCHUNK works in close cooperation with well-known partners. The aim is to standardise the individual interface components in a joint effort.
If the customer requires it, and once all details have been settled, the SCHUNK toolholders can be re-equipped for MMS operation.
|