SCHUNK GmbH & Co. KG Spann- und Greiftechnik
Company
News
Products
Service
Contact
Stationary Workholding
KONTEC Mechanical Clamping Systems
MAGNOS Magnetic Clamping Technology
ROTA Power and Manual Chucks
SCHUNK UNILOCK Quick Change Pallet System
TANDEM Clamping Force Blocks
Home
/
Products
/
Stationary Workholding
/
Toolholding and Workholding
/
SCHUNK UNILOCK Quick Change Pallet System
/
Advantages
Advantages
Function
Applications
Product Offering
Contact
SCHUNK UNILOCK quick change pallet system
Reduce your set-up times to a minimum!
Unit interface for various machines and devices
Positioning/fixing and clamping in one operation
One universal clamping pin size for seven different module sizes
High repeat accuracy of < 0.005 mm
Form-fit positive locking of the clamping pin with two clamping slides
Pneumatic unlocking of the system (6 bar)
Holding forces up to 75000 N
Draw-in forces up to 25000 N
Set-up cost savings up to 90%
Amortization program (Excel)
Reduce set-up time and achieve flexibility by using the SCHUNK UNILOCK system.
Please note our
set-up time comparison
:
Set-up time comparison
Machining on various machines without time-consuming set-up through the SCHUNK UNILOCK quick change pallet system.
Installation options
Quick and reference-exact measuring and reworking of workpieces on different machines without set-up work.
The result is optimum quality through maximum repeat accuracy at minimized set-up costs.
Catalog Order
Contact
Home
Company
News
Products
Service
Contact
Imprint
Sitemap
© 2010 SCHUNK GmbH & Co. KG