|
Rough milling of a die (58 HRC – 60 HRC)
Clamping device:
SINO-T universal toolholder SK 40 / Ø 20.0
Operation:
Rough milling of a die in the mold making industry
Advantages:
Thanks to maximum ease of handling, operating errors are a thing of the past. With SINO-T, it is not necessary to respect a defined torque, as is the case with ER clamping collets, nor to use an expensive peripheral device, as is the case with heat shrinking.
|