Company
News
Products
Service
Contact
Click the "Like-Button"
to show Facebook, that you like "SCHUNK GmbH & Co.KG"
Toolholding Systems
TENDO Hydraulic Expansion Toolholder
TENDO E compact
TRIBOS Polygonal Clamping
TRIBOS-R
TRIBOS-RM
TRIBOS-S
TRIBOS-SVL
TRIBOS-Mini
Clamping devices
SINO Universal Toolholder
CELSIO Heatshrink Technology
BIG - Mechanical Precision Chucks
Mechanical toolholders
Tool Grinding
Toolholders for turning/milling centers
Special Hydraulic Expansion Technology
FORTIS - Expansion Arbors
Special Toolholders
Home
/
Products
/
Toolholding Systems
/
Clamping Technology
/
TRIBOS Polygonal Clamping
/
TRIBOS-SVL
/
Function
Advantages
Function
Areas of application
Applications
Product Offering
Contact
TRIBOS-SVL
The TRIBOS clamping principle uses the residual tension of steel. By specific deformation of the polygon-shaped bore, it becomes cylindrical. In this state the tool shank can be inserted.
Upon release of pressure, the tool is clamped by the residual tension of the steel.
Special geometry
In the unclamped position, the clamping diameter of the TRIBOS toolholder is similar to a polygon.
Apply force
By means of the
hydraulic clamping device
, a precisely defined force is applied at 3 points to the toolholder. The clamping diameter is thus changed into a circular bore.
Insert tool shank
The tool shank can now be inserted in the clamping diameter.
Clamp the tool
When releasing the pressure on the clamping device, the forces acting on the toolholder are completely relieved. The clamping diameter goes back into its original shape thus clamping the tool.
The clamping process is done.
Clamping devices
Catalog Order
Contact
Home
Company
News
Products
Service
Imprint
Sitemap
© 2013 SCHUNK GmbH & Co. KG