SCHUNK GmbH & Co. KG Spann- und Greiftechnik
Company
News
Products
Service
Contact
Toolholding Systems
TENDO Hydraulic Expansion Toolholder
TRIBOS Polygonal Clamping
SINO Universal Toolholder
SINO-T
SINO-R
CELSIO Heatshrink Technology
Tool Grinding
Toolholders for turning/milling centers
Special Hydraulic Expansion Technology
FORTIS - Expansion Arbors
Special Toolholders
Home
/
Products
/
Toolholding Systems
/
Toolholding and Workholding
/
SINO Universal Toolholder
/
SINO-R
/
Function
Advantages
Function
Areas of application
Applications
Product Offering
Contact
SINO-R
Basic Body
SINO-R holders are available with machine interfaces (SK40, SK 50, HSK-A63, HSK-F63, HSK-A100, JIS-BT 40 and JIS-BT 50)
top
Retention bore
For simple clamping with SINO spanner-wrench or the "SINOclamp" roller-wrench
top
SINO-R expansion technology from SCHUNK.
The strengthened extension sleeve increases the radial stiffness associated with high torques. SINO-R is ideal for heavy chip removal.
Combined with the strengthened extension sleeve, the cover sleeve / clamping sleeve creates maximum torque and in additon prevents dirt/grime intrusion.
Expansion Chamber with High-End Elastomer
Clamping Cap
The Innovation
The new universal toolholder SINO-R is based on the innovative expansion technology with a stiff elastomer as a pressure medium. As the clamping sleeve is tightened axially with the spanner wrench, the elastomer is forced against the expanding sleeve. SINO-R does not require expensive clamping utilities and no determined tightening torques. SINO-R offers highest clamping forces at an unbeatable and easy handling.
top
Thread for the axial length adjustment screw
The axial length adjustment screw allows an easy and quick length presetting with an accuracy of ±0.005 mm.
top
Catalog Order
Contact
Home
Company
News
Products
Service
Contact
Imprint
Sitemap
© 2010 SCHUNK GmbH & Co. KG