Company
News
Products
Service
Contact
Click the "Like-Button"
to show Facebook, that you like "SCHUNK GmbH & Co.KG"
Toolholding Systems
TENDO Hydraulic Expansion Toolholder
TENDO E compact
TRIBOS Polygonal Clamping
SINO Universal Toolholder
CELSIO Heatshrink Technology
BIG - Mechanical Precision Chucks
Mechanical toolholders
Tool Grinding
Toolholders for turning/milling centers
Special Hydraulic Expansion Technology
FORTIS - Expansion Arbors
Special Toolholders
Home
/
Products
/
Special Hydraulic Expansion Technology
/
Clamping Technology
/
Special Toolholders
/
Function
Advantages
Function
Technical versions
Applications
Contact
Special Toolholders
Here you can see the function of hydraulic expansion arbor. They are used for ID clamping in the bore of a workpiece. A hydraulic toolholder works according the same principle, however clamps a tool in the clamping bore.
The clamping screw
The clamping piston is actuated with the clamping screw. The clamping screw can be clamped with an Allen key up to the stop. Overexpansion is therefore impossible. Safe clamping is guaranteed.
The clamping piston
The clamping pistons pushes the hydraulic fluid into the chamber system.
The sealing element
The lip seal is a leakage-free seal of the oil chamber.
The expansion sleeve
The expansion sleeve is loaded with stable pressure. Due to the absolutely centric all-round clamping, high run-out and centring accuracies of less than 0.003 mm are achieved.
Connecting bores
The pressure medium is channelled from the clamping piston into the expansion chamber via the connecting bores.
The base body
The base body is metallically connected with the expansion sleeve. In special cases, the expansion sleeve is fastened by screws and sealed via the O-rings. A simple replacement is possible if the clamping diameter is worn.
Catalog Order
Contact
Home
Company
News
Products
Service
Imprint
Sitemap
© 2013 SCHUNK GmbH & Co. KG