Company
News
Products
Service
Contact
Click the "Like-Button"
to show Facebook, that you like "SCHUNK GmbH & Co.KG"
Stationary Workholding
KONTEC Mechanical Clamping Systems
MTC multi-functional clamping module
KSG quick change system
KSD multi-functional clamping module
KSK - Self-centering vise for small components
KSM multiple clamping system
Single-acting clamping vise KSO
KSS-Machine vise
KSE wedge clamping element
KSX 5-axis power vice
MAGNOS Magnetic Clamping Technology
ROTA Power and Manual Chucks
VERO-S Quick Change Pallet System
TANDEM Clamping Force Blocks
PLANOS vacuum clamping technology
Tombstone
Home
/
Products
/
Stationary Workholding
/
Clamping Technology
/
KONTEC Mechanical Clamping Systems
/
KSS-Machine vise
/
Function
Function
Product Offering
Contact
Clamping with Sensoforce
Mechanical clamping with continuous fine adjustment.
Just one turn of t he crank
10 % to 100 % of clamping force with just one turn of the crank while the final crank position always remains the same.
Encapsulated force transmission box
Force mechanism and setting mechanism are fully protected against dirt, chip and coolant. Wear-resistant, no servicing required.
Continuous clamping force initial setting
Manually adjustable up to 60 kN. Mechanical force-locking maintains required clamping force securely with maximum repeat accuracy - even in case of vibrations.
Modular system
Comprehensive changing jaw system
100 % encapsulated
Force mechanism and adjustment mechanism encapsulated
Protection against dirt, chips and coolant
Mechanical force transmission
With initial tension for workpiece positioning
Mechanically locked clamping force
Vibration-resistant
Continuous clamping force adjustment
Manual, toolless
Constant repeat accuracy
Just one turn of the crank
10 % - 100 % clamping force with just one turn of the crank
Crank final position always stays the same
Low base plate
Distortion-free
Nodular graphite iron
Interior slide guidance
Large workpiece support area
Flame-hardened
Mechanical clamping
Clamping < 1 second
Robust design
High repeat accuracy due to mechanical locking
Secure locking, vibration-resistant
Mechanical force transmission
Just one turn of the crank for full clamping force
Defined crank final-position setting
Mechanical force transmission - no loss of clamping power
Continuous clamping force adjustment
Manually adjustable up to 60 kN
Continuous adjustment without tools
Fine adjusted and powerful
Reliable and quick
Catalog Order
Contact
Home
Company
News
Products
Service
Imprint
Sitemap
© 2013 SCHUNK GmbH & Co. KG