Company
News
Products
Service
Contact
Click the "Like-Button"
to show Facebook, that you like "SCHUNK GmbH & Co.KG"
Stationary Workholding
KONTEC Mechanical Clamping Systems
MTC multi-functional clamping module
KSG quick change system
KSD multi-functional clamping module
KSK - Self-centering vise for small components
KSM multiple clamping system
Single-acting clamping vise KSO
KSS-Machine vise
KSE wedge clamping element
KSX 5-axis power vice
MAGNOS Magnetic Clamping Technology
ROTA Power and Manual Chucks
VERO-S Quick Change Pallet System
TANDEM Clamping Force Blocks
PLANOS vacuum clamping technology
Tombstone
Home
/
Products
/
Stationary Workholding
/
Clamping Technology
/
KONTEC Mechanical Clamping Systems
/
KSM multiple clamping system
/
Function
Function
Applications
Product Offering
Contact
The movable jaw can be positioned anywhere by means of quick jaw adjustment. Clamping is achieved with the movable jaw via a closed wedge hook system that clamps down and toward the workpiece. The back of the adjusting jaw and the fixed jaw serve as the workpiece stop.
Clamping area without serration
Parts can be supported on smooth surface
Vertical serration
No jamming with chips
Protection against damage and wear
Adjustable jaw
Handle strip with click-in retention
One screw, open 1/4 turn for fixing or repositioning
Fixed jaw
Reversible, profiled
Movable via index serration
Clamping rail
65 mm and 90 mm width
Lengths 220 mm - 650 mm
Clamping
With fitting bores for grid plates
With longitudinal slots for T-slot table (90 mm width)
With VERO-S quick-change pallet system
Modular system
Comprehensive quick-change jaw system
Use as single-acting clamping vise with up to 50 kN clamping force
Extendable rails
Vertical serration
With unique benefits on inside of side r ails
Workpiece supported on smooth surface
Less time spent cleaning
Protection against damage and wear
Block clamping of adjustable jaws
Ergonomic adjustable jaws
Handle strip with click-in retention
Jaws with pull-down function
Jaws with grip profile
Reflecting clamping possible by turning the indexing nut
Compatible with all clamping rails
Clamping of plates and larg e parts
Increased clamping forces of up to 50 kN for individual clamping
Construction kit system enables coverage of large clamping ranges
Machine table better/fully exploited
Quick retrofit
Clamping rails extendable due to comprehensive indexing
Catalog Order
Contact
Home
Company
News
Products
Service
Imprint
Sitemap
© 2013 SCHUNK GmbH & Co. KG