Innovations - Automatización
2-Finger Small Component Gripper MPG-plus
Now available in a high-precision version
The high-precision version MPG-plus was developed especially for assembly automation of electronic components and small components. With this version, even the most delicate components can be precisely positioned. Whenthe gripper is changed, the high-precision version ensures perfect eccentricity, parallel positioning and evenness of height without time-consuming fine adjustments or reteaching.
more about 2-Finger Small Component Gripper MPG-plus
Now available in a high-precision version
2-Finger Parallel Gripper JGP Stroke 2 Version
More power in the compact class
The multi-purpose 2-finger parallel gripper JGP is now
available in a stroke 2 version, meaning it has double
the gripping force and half the stroke. For the same size, it allows for greater gripping forces and longer gripper fingers. Alternatively, even when identical force is required, smaller sizes can be used in order to implement more compact solutions. Like all JGP models, the stroke 2 version features a powerful pneumatic oval piston drive.
more about 2-Finger Parallel Gripper JGP Stroke 2 Version
More power in the compact class
2-Finger Long-stroke Gripper PHL
The new gripper generation
The PHL is the first long-stroke gripper with the choice between multi-tooth guidance or profile rail guidance, which significantly increases the efficiency of the module. With powerful sliding multi-tooth guidance, the PHL is especially suitable for harsh environments. Profile rail guidance with roller bearings boosts the efficiency by about 25 percent.
more about 2-Finger Long-stroke Gripper PHL
The new gripper generation
Long-Stroke Gripper CGH
First standardized lightweight gripper with RCC housing
This standardized lightweight gripper with RCC housing
is SCHUNK‘s new benchmark RCC has an elasticity modulus
about four times greater than that of aluminum with
twice the tensile strength. At the same time, it weighs
about 40% less. SCHUNK takes advantage of these properties in the CGH pneumatic long-stroke gripper. Weighing only 11.65 kg, it has a gripping force of 2500 N and a variable stroke of up to 160 mm for each gripper finger. It can handle workpieces up to 12.8 kg. This allows for greater dynamics in existing systems or for use of smaller robots.
more about Long-Stroke Gripper CGH
First standardized lightweight gripper with RCC housing
Long-stroke Gripper EGA
Adaptable, robust, compact
With capability of adaptation for all standard servo motors, the electric long-stroke gripper EGA is the most flexible standard long-stroke gripper on the market. Due to the easy integration of the system's control unit, all the features with respect to
programms, safety, and fieldbusses can be transferred from the current system onto the module, and offers the advantage of a direct interpolation of the other application axes. In other words easy control as an additional axis with the identical command set is ensured.
more about Long-stroke Gripper EGA
Adaptable, robust, compact
2-Finger Parallel Gripper WSG 32
The sensitive gripper for small components
The highly compact WSG 32 was especially designed for
precision handling of small and medium-sized parts with
a workpiece weight of up to 0.5 kg. Its fully covered guides allow for easy cleaning. It can be connected directly to the network via an Ethernet connection. It can also be configured with a CAN bus interface. Due to high jaw speeds that enable short cycle times, even with a long stroke, the WSG 32 reaches gripping speeds of 400 mm/s. Detection of gripped parts is already integrated into the gripper. In this way, gripping commands can be executed with optimized cycle times.
more about 2-Finger Parallel Gripper WSG 32
The sensitive gripper for small components
Electric Small Components Gripper EGP
The perfect alternative to pneumatics
This speedy little powerhouse weighs 110 g, features a
stroke of 3 mm per finger and a gripping force that can be adjusted to two stages up to 40 N. It can handle workpieces up to 200 g. Compared with electrically driven, small part grippers which are available on the market, it ranks higher than the competition due to its high speed at a higher gripping force. Its closing time amounts to 0.15 s. It is the smallest electric small parts gripper with integrated
electronics of its kind.
more about Electric Small Components Gripper EGP
The perfect alternative to pneumatics
Magnetic Gripper EGM
Maximum holding force in minimum space
The EGM magnetic gripper is the powerhouse for flexible
handling of ferromagnetic workpieces without interfering
contours. In contrast to most of the magnetic grippers which
are available on the market, the permanent magnets of the
EGM are not pneumatically actuated, but with electricity in
no time at all. Therefore the EGM is particularly energy- efficient
and process reliable. For actuation and deactivation
just a short electric pulse is necessary, and the workpiece can
be securely held in a emergency stop situations, too.
more about Magnetic Gripper EGM
Maximum holding force in minimum space
Rotary Indexing Table RST-D:
Powerful for high-performance assembly
The RST-D completes the SCHUNK program for modular
highperformance assembly by a series of particularly
compact and high-performance rotary indexing tables. The RST-D rotary indexing table is rigid in design, and is driven via a doubleacting piston. Therefore, it offers a lot of power for larger attachments, and for up to six optional pneumatic feedthroughs, which can be retrofitted as required.
more about Rotary Indexing Table RST-D:
Powerful for high-performance assembly
Rotary Module ERS with Rotary Feed-Through DDF
Compact, dynamic and uniquely versatile
The electric ERS rotary module has a new option, a pneumatic and electric rotary feed-through. This unit is driven by a torque motor with a quill and features a DDF rotary feed-through, making it one of the most compact electric rotary modules with integrated pneumatic and electrical feed-through. The standard DDF version is equipped with 8 signal feed-throughs and one pneumatic air channel. For distributing the air on various actuators, micro valves can be switches via the electric feed-throughs.
more about Rotary Module ERS with Rotary Feed-Through DDF
Compact, dynamic and uniquely versatile
Rotary Module ERM
Extremely adaptable
The electrically operated rotary module ERM can be
equipped with all standard industrial servo motors and
therefore offers maximum flexibility with respect to the control and regulation strategy. Since it is easy to customize, adjusting for regional variations in standards between Europe, USA and Asia is relatively easy. Equipped with the right motor, the characteristics of the system controller with respect to programming, safety or field buses can be directly transferred to the module.
more about Rotary Module ERM
Extremely adaptable
Linear Motor Drives LCx made of carbon
First standardized RCC axes for high-speed assembly
The RCC linear modules in the LCx series from SCHUNK are the world’s first standardized linear motor axes made of reinforced carbon composite (RCC) and weigh 58% less than comparable modules made out of aluminum. They can be accelerated and moved in an extremely fast and energy-efficient fashion. The reinforced carbon composite material and a special interior structure and filling make the axis extremely light and durable at the same time. Due to the higher elasticity modulus of RCC, they are also superior to aluminum profiles in terms of bending and torsional stiffness. Its excellent internal damping reduces vibrations
and ensures outstanding dynamic stiffness. If the material heats up during operation, it will retain its shape.
more about Linear Motor Drives LCx made of carbon
First standardized RCC axes for high-speed assembly
Rotary Feed-Through DDF 2
More powerful. More versatile. More energy-efficient.
DDF 2 is the newest and most powerful rotary feed-through unit for modern robot and assembly applications. It ensures maximum process reliability with 360° continuous rotation. We offer the DDF 2 in three variants: for the feed-through of pneumatic or electrical signals or for the combined version. More versatile than ever before, and extremely adaptable to process demands. A significantly increased load allows the use of a steel shaft for transmitting dynamic forces and moments. The DDF 2 achieves optimal dynamics and its specially-developed seal ensures
long service life and energy efficiency through use
of smaller drives.
more about Rotary Feed-Through DDF 2
More powerful. More versatile. More energy-efficient.
Rotary Feed-through DDF-I
The world’s first rotary feed-through with integrated bus technology
The pneumatic / electric feed-through DDF-I is the world’s first rotary feed-through with integrated bus technology. It can be used for connecting mechatronics gripper modules, valves or sensors located downstream from a rotary axis for especially stable control of processes. Up to 26 electric signals are transmitted simultaneously, 13 of which are for the actuation of valves. Air and vacuum are supplied to the
actuators through a fluid feed-through.
more about Rotary Feed-through DDF-I
The world’s first rotary feed-through with integrated bus technology
Quick-Change System SWS-001
The smallest automatic robot changing system
SCHUNK has expanded its standard range of robot accessories to include smaller accessories so that users can fully utilize the potential of small robots. The extremely flat SWS-001 quick-change system, which features a slim interfering contour, is now the smallest automatic robot changing system on the market. With a handling weight of up to 1 kg, it is
ideal for small types of robots in which grippers and tools must be changed automatically in seconds.
more about Quick-Change System SWS-001
The smallest automatic robot changing system
Rotary Lift Unit DRL
High-speed assembly with integrated rotary motion
The pneumatic rotary lift unit DRL 025 SC is SCHUNK’s latest addition to its fast products for modular high-speed assembly. In the assembly of electronics, medical technology and consumer goods. The rotay unit enables highly dynamic, yet smooth Pick & Place operations with 90 and 180 degree rotation angles.
more about Rotary Lift Unit DRL
High-speed assembly with integrated rotary motion
Force/Moment Sensor FTL
Compact due to integrated electronics
As a new addition to the SCHUNK range of sensors, the
FCT is a an attractively priced force/moment sensor that can also be used cost-effectively in simpler applications. It is suitable for implementing highly compact solutions because the electronic processor is fully integrated into the module. The extremely flat quick-change sensor, which features a slim interfering contour, has six independent load measurement ranges, allowing for forces up to 150 N and moments up to 3 Nm to be recorded with a measuring accuracy of 3%.
more about Force/Moment Sensor FTL
Compact due to integrated electronics
Quick-Change Module NSR-A
Compact quick-change module
The NSR-A is the new slim quick-change module for pallet loading very close to the assembly or machine table. Very low attachments to the clamping station and pallet are feasible, and there is enough space for the components and the axis motion. For supplying the modules, handling, and assembly tools, the module can be additionally equipped with a SCHUNK standard media transfer for pneumatics, electric, or fluids.
more about Quick-Change Module NSR-A
Compact quick-change module
Powerball Lightweight Arm LWA 4.6
6-Axes-Lightweight Roboter for mobile Handling
Maneuverable, powerful and high-precision
The Powerball concept from SCHUNK, the competence leader for clamping technology and gripping systems, takes another step forward: With the Powerball-Lightweightarm LWA 4.6, the pioneer of modular robotics presents an especially compact and flexible aid for stationary and mobile applications in service robotics and industrial handling. The powerful lightweight module from the innovative family-owned company features a weight/payload ratio of 2:1 and is one of the most high-power lightweight arms in the world. At a dead weight of 12 kg, it can dynamically handle loads of up to 6 kg, and has a gripping radius of more than 700 mm.
more about Powerball Lightweight Arm LWA 4.6
6-Axes-Lightweight Roboter for mobile Handling
Pick & Place Unit PPU-E 50
The fastest Pick&Place unit on the market
PPU-E - series expansion of the linear direct driven PPU-E, the fastest Pick&Place unit on the market. For a complete cycle with šmm horizontal stroke and šmm vertical stroke the PPU-E needs only .šs with additional mass of škg and a gripping time of x šms. For highly dynamic movement of masses up to škg.
more about Pick & Place Unit PPU-E 50
Pick&Place Unit PPU-P 30
The fastest pneumatic Pick & Place Unit on the market
The PPU-P 30 is designed for payloads of up to 3 kg and is pre-destined to share in the success of the smaller PPU-P 10. In their respective sizes, both are the fastest pneumatic units on the market worldwide. With a full payload, the PPU-P 30 achieves up to 75, and the PPU-P 10 even 95 cycles per minute. That makes them twice as fast as existing conventional
Pick&Place solutions.
more about Pick&Place Unit PPU-P 30
Standard Line and Room Gantries from the Modular System
More than 500 different line and room gantries can be created from the new standardized systems from SCHUNK. This modular system consists of pneumatic and electric single axes with predefined strokes, and therefore covers many common handling and assembly tasks of the customer.
more about Standard Line and Room Gantries from the Modular System
Linear Modules LDx
The new LDx series from SCHUNK sets a new benchmark:
Compared with the previous modules, powerful servo motors achieve a 15% higher rated force in a module of the same size. In the future it will therefore be possible to use smaller modules to achieve the same performance. Alternatively, higher masses can be moved in vertical applications.
more about Linear Modules LDx
3-Finger Long-Stroke Gripper PZH-plus
The multi-tooth guided 3-finger long-stroke centric gripper with large center hole
The long stroke of the innovative PZH-plus, with its toothed belt drive, eliminates the need for top jaws or changing of grippers. Therefore, it is suitable for I.D. and O.D. gripping of workpieces with a weight of up to 19.3 kg - ideal for loading machining centers or for handling rims, unmachined cast parts or other serial parts.
more about 3-Finger Long-Stroke Gripper PZH-plus
2-Finger Angular Gripper PWG-plus
Universal and flexible angular gripper available in manifold variants for
almost every industry and environment
The oval piston drive, the one-piece, high-strength aluminum housing and the practically wear-free dog bone drive make the PWG-plus a compact and robust powerhouse. Depending on the application it can be equipped with or without mechanical gripping force maintenance. In addition, extensive accessories
are available, including inductive sensors and solenoid
switches.
more about 2-Finger Angular Gripper PWG-plus
Optical Distance and Presence Sensor OAS
First optical standard distance and presence sensor which can be mounted to a gripper
With the OAS, PGN-plus and MPG-plus grippers can differentiate parts and their position,
detects wrongly gripped parts, and increases the gripper's reliability during operation.
more about Optical Distance and Presence Sensor OAS
Collision and Overload Protection OPS-063-M
Collision and overload protection sensor with magnetic switch
With a response time of just 1 ms the anti-collision and overload protection OPS-063-M sets a new standard for robot applications. Fast and lightweight, the housing is made of hard anodized, high-strength aluminum alloy, weighing only 290 g and is designed especially for use on small robots. Instead of internal proximity switches, the OPS-063-M uses external exchangeable magnetic switches for monitoring.
more about Collision and Overload Protection OPS-063-M
Micro Valve MV 10
With the micro valve MV 10 you can easily boost the productivity and energy efficiency of Pick&Place applications for small parts. This efficiency booster is so small, with a maximum interfering contour of only 9 mm, that it can be integrated directly in grippers or other pneumatic actuators.
more about Micro Valve MV 10
Valve Control Unit VCU
Compact valve box with integrated standard sequence programs for easy control the PPU-P
and the related handling components. Consequently, the system is a plug-&-play solution.
Plug&Work - This is the latest solution from SCHUNK, which makes commissioning of pneumatic Pick&Place units quick and easy.
All of the standard sequence programs are integrated in the PPU-P 10 Pick&Place unit,
as well as the connected gripping and rotary modules.
more about Valve Control Unit VCU
Compact Ball Screw Cantilever Axis ELS
Compact gantry axis with spindle drive
Unlike conventional spindle axis, the ELS axis disposes of a stationary motor.
Only the slides move and are driven out telescopically.
Therefore the space requirement of the axis is minimal and the moving mass is reduced,
meaning that smaller and therefore more economical drives can be used.
The standard module is driven by a Bosch-Rexroth MSM motor.
more about Compact Ball Screw Cantilever Axis ELS
Stroke Module HLM
Perfect for precise high-performance assembly
The HLM stroke module is integrated into the unique modular system for high-performance assembly from SCHUNK,
by which systems for top-of-the-line automation can be quickly and easily configurated.
more about Stroke Module HLM
Flat Linear Module LDF
Particularly for setting up flat, highly dynamic cross tables, SCHUNK,
the competence leader for clamping technology and gripping systems, has developed the LDG linear driven axis module.
more about Flat Linear Module LDF
Short Stroke Module LDK
As every module of the new LDx series from SCHUNK, the LDK modules are equipped with absolute encoders by default,
which ensure an excellent repeat accuracy of 0.01 mm per axis.
more about Short Stroke Module LDK
Compact Change System CWS
The flat and weight-reduced CWS manual change system ensures the fast
change of grippers at the robot when re-equipping for a new range of parts.
A noticeable increase in productivity can thus be achieved in particular for small
and medium batch sizes.
more about Compact Change System CWS
Quick-Change System with Center Bore SWS-B
For the first time ever, SCHUNK offers a robotic tool change system with center
bore for robot applications, where a center bore through the changing unit is
required. Integrated air feed-throughs, numerous electric options as well as
alternative energy feed-throughs assure that all the signals, mediums, and the
necessary energy can be transmitted reliably.
more about Quick-Change System with Center Bore SWS-B
Pressure Maintenance Valve SDV-P
In case of a sudden pressure drop the pressure maintenance valve ensures that no air escapes from the gripper.
A loss of the clamping force is avoided, and the gripper jaws remain clamped.
more about Pressure Maintenance Valve SDV-P
Valve Box VB for PGN-plus
Highly integrated micro valves have the best potential for achieving high performance
in handling. For direct attachment to the PGN-plus universal gripper,
SCHUNK now offers a compact valve box, which helps to increase actuation
speed by up to 100 %. At the same time, the valve box reduces the compressed
air consumption and in turn reduces energy costs.
more about Valve Box VB for PGN-plus
Hole Gripper LOG
The lightest and cost-efficient hole gripper on the market
The LOG is the lightest and also most low-priced hole gripper on the market.
Compared with conventional rubber hole grippers, it is approximately 60% lighter.
more about Hole Gripper LOG
2-Finger Angular Parallel Gripper GAP
The unique standard angular parallel stroke gripper on the market
The world’s unique standardized GAP angular parallel gripper is very compact, equipped with strong guidances, and can be process reliably monitored.
more about 2-Finger Angular Parallel Gripper GAP
3-Finger Concentric Gripper PZH-SF
Standard centric gripper with swivelling fingers
With its double-acting pneumatic pistons, the PZH-SF 125 disposes of a high compact performance,
which is twice as high in comparison to the mass of conventional centric grippers.
more about 3-Finger Concentric Gripper PZH-SF
Carbon Fiber Linear Axis CLD
With the CFK-axis system CLD, SCHUNK for the first time presents standardized
linear axis made of carbon fiber. It is the lightest directly driven linear axis on
the market. Compared with aluminum profiles, the weight of the profile reduces
by 58 %.
more about Carbon Fiber Linear Axis CLD
Electrical Rotary Feed-through EDF for SRU-plus
Put an end to cable breakage and short-circuits. The EDF electrical feed-throughs
for the SRU-plus universal swivel unit ensure long-term process reliability. It can
be quickly connected via the housing plugs/sockets for the inputs/outputs.
more about Electrical Rotary Feed-through EDF for SRU-plus
3-Finger Concentric Gripper PZH-SF
With its swiveling fingers, the PZH-SF long-stroke gripper from SCHUNK covers an enormous spectrum of components. Instead of changing the top jaws or the complete gripper again and again, the fingers of the PZH-SF
just swivel into another position.
more about 3-Finger Concentric Gripper PZH-SF
|