|
|
Innovations - Toolholding and Workholding
TENDO SVL Tool Extension
Workpiece accessibility
The new TENDO tool extension with optimized interfering contours is especially suitable for precise machining of workpiece areas which are diffi cult to reach.
Vibration damping
Superb vibration damping guarantees best workpiece surfaces. Micro-blowouts on the cutting edge of the tool are prevented and tool service life is greatly
increased while the machine spindle is preserved.
Product features:
- Highest run-out accuracy and repeatability
- High torque - no tool pulling
- Quick and easy operation without additional peripheral equipment
- Comfortable tool change due to radial operated clamping screw
Technical data:
- Clamping diameters can be reduced from 20 mm or 12 mm
due to the use of intermediate sleeves
- Balancing grade G 2.5 at 25000 rpm
- Internal coolant supply
- Axial lenght adjustment
- All customary shanks can be clamped
|
TENDO SVL 150 D12
|
|
206304
|
|
150
|
|
46
|
|
10
|
|
4
|
|
30.3
|
|
100
|
|
12
|
|
21
|
|
20
|
|
25
|
|
TENDO SVL 150 D20
|
|
206306
|
|
150
|
|
51
|
|
10
|
|
4
|
|
36.2
|
|
100
|
|
20
|
|
29
|
|
20
|
|
31.5
|
|
TENDO SVL 200 D20
|
|
206326
|
|
200
|
|
51
|
|
10
|
|
4
|
|
36.2
|
|
90
|
|
20
|
|
29
|
|
32
|
|
31.5
|
TENDO SVL Tool extensions
Available:
immediately, additional sizes available on request
|