|
|
Innovations - Automation
|
- Basic version: without gripper interface
For individual assembly with handling systems
- Extended version 1: for one handling device + sensor systems
With gripper interface to the world of SCHUNK grippers and media connections for 2 x sensor systems and 2 x pneumatics
- Extended version 2: for two handling devices + sensor systems
With SRU Mini pneumatic rotary module interface or modular system and miniature grippers, as well as media connections for 6 x sensor systems and 6 x pneumatics
- Extended version 3: for two handling devices + electric swivel unit
With MRDS electric rotary module interface for any swivel position with 2 miniature grippers, as well as media connections for 6 x sensor systems and 6 x pneumatics
|
SCHUNK Pick & Place Unit PPU-E30
-
No moving motor cables - no wear
Reducing wearing parts means maximum availability and
long service lives.
-
Compact design - simple to assemble
Minimal space requirements and a back panel to simplify
maintenance and assembly of the media feed-through -
ideal for sandwich assemblies.
-
All in one - Plug and Play
Compact linear motor drive. Integrated stroke measuring system, sensor systems, pneumatics, controllers and software.
-
Maximum precision - excellent repeat accuracy
Thanks to minimized vibration characteristics and high
measuring system resolution.
-
Modularity pays off
The PPU-E30 pick & place unit can be custom-fi tted.
The integrated standard interface opens up the entire
SCHUNK assembly world to you.
Area of application:
- For highly dynamic pick & place applications that also require a large degree of repeat accuracy
- Handling and assembly technology
- Measuring and testing technology
- Component marking and identifi cation
- Component assembly and fi nal inspection in microelectronics
- Medical technology ...
|
Max. speed
|
|
[m/s]
|
|
3
|
|
Max. acceleration
|
|
[m/s²]
|
|
70
|
|
Max. payload (horizontal)
|
|
[kg]
|
|
3
|
|
Max. horizontal stroke
|
|
[mm]
|
|
250
|
|
Max. vertical stroke
|
|
[mm]
|
|
100
|
|
Positioning accuracy (at constant ambient temperatures)
|
|
[mm]
|
|
0,02
|
|
Repeat accuracy (at constant ambient temperatures)
|
|
[mm]
|
|
<0,01
|
|
Measuring system resolution (controller-dependent)
|
|
[μm]
|
|
0,5
|
|
Max. ambient temperature
|
|
[°C]
|
|
40
|
|
Max. surface temperature
|
|
[°C]
|
|
70
|
SCHUNK Pick & Place Unit PPU-E30
Available:
on request
|