|
|
Innovations - Gripping Systems
 |
MPG-plus
|
|
Function cross section
- Base jaw
- Wedge-hook design
- Roller gui...
|
2-Finger Small Component Gripper MPG-plus
Now available in a high-precision version
Precision redefined
The high-precision version MPG-plus was developed especially for assembly automation of electronic components and small components. With this version, even the most delicate components can be precisely positioned. Whenthe gripper is changed, the high-precision version ensures perfect eccentricity, parallel positioning and evenness of height without time-consuming fine adjustments or reteaching.
Efficiency in a small package
The combination of oval piston drive and low-friction
guidance boosts the efficiency of the MPG-plus enormously, making it the most powerful 2-finger small component gripper on the market. The high force and moment load enable longer gripper fingers and higher gripping forces without increasing the size. Compared to the former MPG, the new version supports size 40 instead of size 50.
Product features
- Enormous efficiency - for 25% more gripping force
- 30% higher load rating enables 50% longer gripper
fingers
- 10% weight reduction - for a gripper with higher
dynamics
- Replacement accuracy of 0.1 mm
- Eccentricity of gripping center is 0.05 mm
- Evenness in height of 0.02 mm when multiple modules
are positioned next to each other
Your advantage
- More compact system designs due to higher gripping
forces in a smaller space
- More flexible system designs due to longer finger length in a smaller space
- Reliable processes due to dependable magnetic switch monitoring
- Increased system productivity due to reduced
wear-related downtimes
- Absolute replacement accuracy when changing grippers
- Maximum accuracy of clamping device to mounting
surface
File-format: WMV,
1024 x 768 pixel,
2:45 minutes,
21.0 MB
|
MPG-plus
|
|
16 .. 64
|
|
0.03 .. 0.7 kg
|
|
25 .. 350 N
|
|
1.5 .. 10 mm
|
|
0.13 .. 1.25 kg
|
MPG-plus Complete overview
MPG-plus: high-precision version
MPG-plus Flyer
Available:
Immediately available
|