Company
News
Products
Service
Contact
Click the "Like-Button"
to show Facebook, that you like "SCHUNK GmbH & Co.KG"
Innovations
Gripping Systems
Clamping Technology
Home
/
Innovations
/
Gripping Systems
Innovations - Gripping Systems
Compact Change System CWS
Compact Change System CWS
Housing
weight-optimized through applicati...
Compact Change System CWS
The manual operation is fast
The flat and weight-reduced CWS manual change system ensures the fast change of grippers at the robot when re-equipping for a new range of parts. A noticeable increase in productivity can thus be achieved in particular for small and medium batch sizes.
Fully compatible
The screw connection diagram can be used to mount the most important SCHUNK gripping and compensation modules directly on the change system without adapter plate. That reduces the height, the weight and expenses. The CWS manual change system is available in five sizes. With its ISO flange pattern, it fits on a wide range of different robots. The module is of particular interest for applications in labor atory technology and assembly automation.
Product features
ISO connecting flange
Low height
Your added value
More compact system designs thanks to low module height
Simple tool change on the robot thanks to simple working principle
Full compatibility thanks to integrated ISO robot flange
Screw connection diagram for the main SCHUNK gripping and compensation modules
Basic technical data
Sizes
Handling weight
Air feed-throughs
CWS
50 .. 125
10 .. 28 kg
4 x
CWS Highlights
Available: immediately
Home
Company
News
Products
Service
Imprint
Sitemap
© 2013 SCHUNK GmbH & Co. KG