|
|
Innovations - Technique de serrage
 |
ROTA-S plus 2.0
|
|
ROTA-S plus 2.0
- Hardened, extremely rigid and polished chuck body
|
ROTA-S plus 2.0
The new generation of hand-operated chucks
Improved technology
The new ROTA-S plus 2.0 replaces the most-purchased hand-operated chuck from SCHUNK in sizes 160 - 315 mm. The collet bar drive was optimized for constantly high clamping forces and a quick-change jaw system enables fast and easy jaw changing in less than one minute.
Optimized variability
A new feature is the optional modular protection sleeve system. With a closed protection sleeve or depth stop, the ROTA-S plus 2.0 can be adapted very quickly and optimally to the clamping task. The highlight of this system is the manual arbor, which is driven by the chuck jaws. This enables high-precision clamping of even small inner diameters.
Maximum operating safety
In optimizing the system, the focus was on operating safety: The display pin was placed on the chuck body for optimal performance. The jaw securing device helps to completely eliminate operator errors. The improved lubrication system guarantees constantly high clamping forces.
Product features
- Improved quick-change jaw system
- Optimized lubrication system for constantly high clamping forces
- High jaw changing repeat accuracy due to improved drive system
- Modular protection sleeve system
- Easy conversion to arbor is possible
- Base jaws compatible with time-tested ROTA-S plus
- Triple base jaw locking
- High clamping forces
- High speeds
|
ROTA-S plus 2.0
|
|
160 .. 315 mm
|
|
65 .. 200 kN
|
|
6.5 .. 9.9 mm
|
|
up to 5400 1/min
|
ROTA-S plus 2.0
Available:
Available immediately
|