|
|
Innovations - Clamping Technology
 |
VERO-S NSA plus
|
|
VERO-S NSA plus
- High-precision pin centering mechanism
- Flat work sur...
|
VERO-S NSA plus
New automated palletizing system
The specialist for automated production
The NSA plus module for the VERO-S quick change pallet system ensures maximum precision for automated machine loading. The extra low installation height means plenty of space is left in the machine room while the NSA plus extremely robust design guarantees a secure hold, even at rough machining.
Greater dependability, better process reliability
The module ensures a chip-free flat work surface for workpieces due to its forced air flow. Within seconds, it will position and clamp with a highprecision repeat accuracy < 0.005 mm - with absolute reliability and round the clock, too. All monitoring included in standard version:
- Monitoring whether module is open/closed
- Monitoring for system control
Product features
- Precise pin centering mechanism with a flat work surface
- Pallet centering via a low-wear centering sleeve
- Form-fitting, self-locking clamping
- Sealed against dirt, chips and coolant
- Lifting pin for simple pallet removal
- Monitoring via air control
- Pull-in force without turbo: 10 kN
- Pull-in force with turbo: 30 kN
- Holding force > 100 kN
- Extremely flat design
|
VERO-S NSA plus
|
|
120 ... 160
|
|
> 100 kN
|
|
5 .. 30 kN
|
|
< 0.005 mm
|
VERO-S NSA plus Highlights
Available:
Available immediately
|