Company
News
Products
Service
Contact
Click the "Like-Button"
to show Facebook, that you like "SCHUNK GmbH & Co.KG"
Innovations
Gripping Systems
Clamping Technology
Home
/
Innovations
/
Clamping Technology
Innovations - Clamping Technology
VERO-S NSE plus
VERO-S NSE plus 100-75
High-precision short taper centering
Large fl...
VERO-S NSE plus 99
High-precision short taper centering
Large flat s...
VERO-S NSE plus:
Increased variability due to intelligent expansion of series
Faster, more efficient, more precise
The VERO-S offers a whole range of additional features, whether it’s the corrosion-free, hardened standard version, the completely sealed, maintenance-free system or the patented dual stroke actuation with turbo function for maximum pull-in forces of up to 15 kN - the latest stationary workholding systems of VERO-S.
Modular design for maximum flexibility
With a uniform clamping pin size for the entire series, VERO-S NSE plus guarantees maximum flexibility and is for universal use with all SCHUNK quick change pallet modules. At the same time, users profit from more than 500 workpiece clamping device variations in combination with SCHUNK’s extensive range of stationary clamping vises.
Product features
Maximum pull-in force
- Pull-in force (Standard) 4 kN
- Pull-in force (Turbo) 15 kN
Designed entirely in stainless steel
Fully sealed module
Turbo connection integrated as standard
Outer diameter of module 99 mm
Form-fit locking with self-locking
Clamping pins compatible with all NSE plus modules
Additional product features of NSE plus 100-75
- Slide monitoring as standard
- 75 mm gauge for bore holes possible
Basic technical data
Size
Holding force
Pull-in force
Repeat accuracy
VERO-S NSE plus 100-75
100-75
35 .. 75 kN
4 .. 15 kN
< 0.005 mm
VERO-S NSE plus 99
99
35 .. 75 kN
4 .. 15 kN
< 0.005 mm
VERO-S NSE plus Highlights
Available: Available immediately
Home
Company
News
Products
Service
Imprint
Sitemap
© 2013 SCHUNK GmbH & Co. KG