|
|
Innovations - Modules de Préhension
 |
2-Finger Angular Parallel Gripper GAP
|
|
2-Finger Angular Parallel Gripper GAP
- Drive
- Housing
weight-o...
|
2-Finger Angular Parallel Gripper GAP
The world’s unique standardized GAP angular parallel gripper is very compact, equipped with strong guidances, and can be process reliably monitored.
Absolutely precise and powerful
The GAP 2-finger angular parallel gripper combines the advantages of two gripping principles. Depending on the design, it has an opening angle between 60°
and 180°. A parallel motion ensures maximum precision and a high gripping force between 80 and 340 N. With the GAP, overhanging workpieces and interfering
contours can be gripped without problems. In contrast to conventional angular grippers, the gripping center is always identical, and components with various diameters can be precisely handled and centered.
Without interfering contours
The world’s unique standardized 2-finger angular parallel gripper is very compact, equipped with strong guidances, and can be process reliably monitored. In order to shorten cycle times, the gripper can be equipped with hydraulic shock absorbers. Without causing additional interfering contours, it can be monitored simply and safely via magnetic switches.
Advantages:
- Positively driven angle and parallel stroke
In one function unit - Absolutely centric clamping in parallel stroke
for the highest positioning accuracy - Stable cinematics
for high power transmission and synchronized gripping - High gripping force
In parallel stroke - Opening angle of jaws up to 180°
for a maximum flexible application - On option a gripping force maintenance device is integrated
for a secure grip even in case of power outage - End position monitoring
on option via standardized monitoring kits - Standardized attachment bores
For numerous combinations with other system elements of the assembly technology
Optionen:
- This module can be combined with many other standard modules from the modular system.
GAP Highlights
information:
2-Finger Angular Parallel Gripper GAP
Available:
immediately
|