La empresa
Actual
Productos
Servicios
Contacto
Click the "Like-Button"
to show Facebook, that you like "SCHUNK GmbH & Co.KG"
Innovations
Automatización
Técnica de fijación
Home
/
Innovations
/
Automatización
Innovations - Automatización
Magnetic Switch Series MMS 22-PI (-HD)
Function cross section
Actuator
MMS 22-PI1 C-slot sensor
Non...
Magnetic Switch MMS 22-PI (-HD)
One magnetic switch for everything
Fast assembly and adjustment
The MMS 22-PI series lets you program up to two switching points, depending on the sensor variant. As opposed to tedious mechanical setting of the switching points, programming of the sensors is easy.
Setup times reduced by up to 90%
Compared with conventional magnetic switches, users save up to 90% on setup time. To increase process stability, it is also possible to program the switch-off points of the sensors. The hysteresis is configurable. In addition to the basic versions the programmable C-groove sensors are also available as HD variants for heavy-duty applications.
Product features
Contactless programming via magnet teaching tool
Decentral programming via plug teaching tool
Integrated electronics
Your advantage
Programming of sensor takes only 15 seconds
One universal sensor reduces inventory
Reliable processes and position monitoring due to configurable hysteresis
More compact system designs due to minimal interfering contour on actuator
Magnetic Switch MMS 22-PI (-HD)
Available: Immediately available
Home
La empresa
Actual
Productos
Servicios
Aviso legal
Mapa del Web
© 2013 SCHUNK GmbH & Co. KG