|
|
Innovations - Automatización
 |
Quick-change Fingers ABR-BSWS / SBR-BSWS
|
Quick-Change Fingers ABR-BSWS / SBR-BSWS
Exchange of fingers within seconds
The set-up time killer
SCHUNK now introduces a new type of finger blank with
a quick-change system already integrated as a standard
feature. Compared with conventional jaw changing the
new system reduces setup times by up to 90%.
Available in aluminum and steel
The fingers can be adapted over their entire length to the respective workpiece, without having to worry about jaw changing and the corresponding screw connections. The finger blanks featuring an integrated quick-change system are available in aluminum (ABR-BSWS) or steel (SBR-BSWS).
Product features
- Finger blanks with integrated quick-change jaw system
- Finger changing with repeat accuracy due to easily
accessible, form-fit locking mechanism
Your advantage
- Increased system flexibility due to easy and reliable
quick-change jaw system
- Boost in productivity due to fast conversion to a new parts spectrum
- More diversity in options for design of top jaws
Quick-Change Fingers ABR-BSWS / SBR-BSWS
Available:
Immediately available
|