|
Uncomprisingly powerful, intelligent and simple
By entering the area of industrial image processing, SCHUNK further increases the Automation product line and offers a large number of new application possibilities.
In automated assembly, image processing modules from SCHUNK represent the flexible solution for manifold sensor applications. All high-quality components are perfectly phased to each other. The necessary software for object and position detection stands for 100 % process reliability.
Convincing arguments for Image Processing from SCHUNK:
- Extremely simple handling
- Flexible function regulation
- High process reliability
- Control of completeness
- Definition of position
- Inspection of features
- Exchange without re-teaching
|