Wireless Path Control RSS-W1,
ensures safety during turning operation. The “workpiece is securely
clamped” signal is transmitted via radio signal to the machine – only then does
it start. Fully automatic; no manual or visual check is needed. That eliminates
operating errors. Also during machining, the secure position is constantly checked
at defined intervals.