Thanks to optimised lever kinematics, central lubrication, integrated roller and dirt guard, the new SCHUNK ZENTRICO THL plus steady rests achieve maximum clamping forces per roller and excellent centering and repeatability. The advantages: life span and operational reliability are increased. The machining quality on the workpiece is improved, which reduces tooling cost.