TRIBOS is the worldwide patented tool holding system from SCHUNK.
The flexible TRIBOS precision tool holding system for clamping tool shanks provides a unique, versatile program for individual applications and for optimal solutions.
TRIBOS Polygonal Clamping Technology stands out from the crowd with its flexibility, quality and ease of handling.

Take advantage of the benefits:
 |
|
Run-out accuracy of less than 0.003 mm |
 |
|
HSC suitable, tested up to 205000 rpm |
 |
|
Tool change within 20 seconds |
 |
|
Maintenance-free |
 |
|
More flexible clamping range through intermediate sleeves and tool extensions |
 |
|
Axial length adjustment |
 |
|
Stability at high speeds |
 |
|
Precision-balanced as standard G 2.5 / 25000 1/min.
(Applies for TRIBOS polygonal toolholders from stock on items manufactured after 06/30/2007.) |
|