|
Version with manual pump for a fast actuation ensuring a simple, inexpensive tool change.
The toolholder can be easily inserted in the clamping device. By means of a manual pump, it can be adjusted quickly and precisely to get to the optimum clamping pressure.
The max. clamping pressure is marked on every TRIBOS toolholder.
Tools can be changed in less than 20 seconds and the holder can be used immediately.
 |
|
Mounting for length measuring system for tool pre-setting |
|
 |
|
Pressure gauge for checking the actuation force |
|
 |
|
Release valve to release pressure |
|
 |
|
Manual pump for fast and precise increase of the actuating force (clamping) |
|
 |
|
Design concept combines outstanding ergonomics with modern design. |
|
 |
|
Changeable reduction insert type SRE-R |
|
 |
|
Cutting tool |
|
 |
|
TRIBOS-R toolholder |
|
Operating steps for clamping / releasing the TRIBOS toolholder in SVP-2:
| 1. |
|
Inserting the toolholder with reduction insert in the clamping device |
| |
| 2. |
|
Close the release valve at the housing |
| |
| 3. |
|
Generate required clamping pressure by using the hand pump (see pressure marking on the toolholder) |
| |
| 4. |
|
Tool can be inserted or removed |
| |
| 5. |
|
Release clamping pressure – tool is clamped |
| |
|