|
Measuring, inspection, adjustment
With the highly accurate optical tool-presetting and measuring device, you can measure, inspect, and adjust tools before using them. TRISet is suitable for all conventional tool clamping systems. Aa a special advantage a TRIBOS clamping device is integrated that you can use to clamp and measure tools in seconds
Much higher productivity
With TRISet, you can significantly increase the machine running times. Furthermore, rejects are prevented. Even the first workpiece is of the exact size required. Compared with conventional measurement of tools in the machine, the TRISet increases productivity by 15%!
Product features
- Micron-precise display and measurement of tools
- Ergonomic design
- Good price-/performance ratio
- Image-Controller1 with knob/pressure button
- Five measuring results within seconds – independent from the operator
- Inspection of the cutter for quality and wear
- Measuring programs for T.I.R. accuracy and face runout
- Measuring programs highest cutter and largest diameter
- Operator-managed machine zero point control
- Graphic user interface and help
Technical data
TRISet 400:
X-axis (Diameter): 400 mm
Z-axis (Length): 400 mm
TRISet 600:
X-axis (Diameter): 400 mm
Z-axis (Length): 600 mm
|