|
With CELSIO, SCHUNK provides top quality heatshrink technology. The extensive range includes all common heatshrink toolholders and an inductive heatshrink unit. Tools with shanks made from carbide, ceramic or HSS can be clamped or removed as required.
The advantages of CELSIO:
 |
|
Run-out accuracy less than 0.003 mm |
| |
|
- |
|
Reduces tool wear |
| |
|
- |
|
Ensures maximum service life |
 |
|
Secure frictionally engaged clamping for the transmission of high torques |
| |
|
- |
|
High-performance cutting with high rates of metal removal for minimum chip-to-chip times |
 |
|
Very good ratio between radial rigidity and non-interfering contour |
 |
|
Absolute rotation-symmetric design with low basic imbalance |
| |
|
- |
|
Improved surface qualities |
| |
|
- |
|
Preserves the expensive spindle |
|