|
Improve your performance by using hydraulic expansion technology from SCHUNK. With TENDOturn SCHUNK increases its product range in the domain of tooldholders for CNC lathes. Of course with hydraulic expansion technology from the market-leader.
In most of the cases where CNC lathes are used, the occuring vibrations are the biggest challenge. Vibrations particularly effect the tool life and the surface quality of the workpiece. With the systems of the TENDOturn series the vibration dampening effect can be increased even further. Improvements in tool life and surface quality of 300 % are not rare.
All three TENDOturn versions are equipped with an axial length adjustment screw and every type of shank can be safely clamped without making any exception, even Weldon and Whistle-Notch are fitting. See for yourself!
|