|
Achieve the perfect connection between machine table and clamping device. Through μ-exact fixing, positioning, and clamping, you will increase the efficiency of your production in a single operation. Lower your set-up times and costs by up to 90%.
Seven different module sizes from the comprehensive product range of quick change pallet technology with draw-in forces of 5000 N to 25000 N guarantee maximum flexibility! The advantage: there is one clamping pin size for all module sizes.
|
 |
| Service & Support |
| |
 |
 |
| |
|
|
| |
|