|
Mechanical clamping systems for different clamping tasks make your production more efficient. Whether it's a direct clamping device, a multiple clamping block or our ultra-flexible MTC multi-functional clamping module - you will be impressed.
For a fast selection of suitable KONTEC clamping vises for your application.
Quick Finder
|
 |
| Service & Support |
| |
 |
 |
| |
|
|
| |
|
|
Overview table of our TANDEM mechanical clamping force blocks product range
| Type |
Way of actuation |
Way of clamping |
Jaw width |
Clamping force |
Version |
 |
Manually actuated |
on fixed jaw, double clamping, centric |
60, 80, 100 mm |
15 -25 kN |
Multifunction clamping modules |
 |
Manually actuated |
double clamping, centric |
100, 125 mm |
20 - 30 kN |
Multifunction clamping modules |
 |
Manually actuated |
Multiple workpiece clamping |
65, 90 mm |
25 kN |
Multiple clamping system |
 |
Manually actuated |
Multiple workpiece clamping |
40 mm |
25 kN |
Multiple clamping system |
 |
Manually actuated |
on fixed jaw |
100, 125 mm |
30 - 40 kN |
Direct clamping device |
 |
Manually actuated |
on fixed jaw |
100, 125 mm |
30 - 40 kN |
quick change system |
 |
Manually actuated |
Multiple workpiece clamping |
21, 25, 32, 40, 50 mm |
15 - 30 kN |
Wedge clamping element |
 |
 |
 |
 |
 |
 |
|